English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Feb 9, 2018
Three-phase current transformer set

Current transformers convert "high" currents (<750 A) of a 1- or 3-phases network into
"low" currents (5 A or 1 A).

Our Power Monitor (51A) or the current measuring transformer series WAS(Z) CMA/CMR
require these current transformers to record and convert the
electrical parameters.

In such cases, Weidmüller uses the proven current transformers from MBS; these
ideally round off the Weidmüller portfolio.

The cable-type current transformers can also be quickly retrofitted
in existing systems.

The pluggable current transformers are particularly suitable for installing
on the busbar.




Products:

Type: CMA-205-100-5A-1VA-1
Order No.: 2420700000
Version:
Current-measuring transducer, Primary current: 100 A, Secondary current : 5 A, 1 VA, Tolerance class: 1
 
Type: CMA-205-150-5A-1,25VA-1
Order No.: 2420690000
Version:
Current-measuring transducer, Primary current: 150 A, Secondary current : 5 A, 1.25 VA, Tolerance class: 1
 
Type: CMA-205-200-5A-1,5VA-1
Order No.: 2420680000
Version:
Current-measuring transducer, Primary current: 200 A, Secondary current : 5 A, 1.5 VA, Tolerance class: 1
 
Type: CMA-205-250-5A-2,5VA-1
Order No.: 2420670000
Version:
Current-measuring transducer, Primary current: 250 A, Secondary current : 5 A, 2.5 VA, Tolerance class: 1
 
Type: CMA-310-300-5A-3,75VA-
Order No.: 2420660000
Version:
Current-measuring transducer, Primary current: 300 A, Secondary current : 5 A, 3.75 VA, Tolerance class: 1
 
Type: CMA-310-400-5A-5VA-1
Order No.: 2420650000
Version:
Current-measuring transducer, Primary current: 400 A, Secondary current : 5 A, 5 VA, Tolerance class: 1
 
Type: CMA-310-500-5A-5VA-1
Order No.: 2420610000
Version:
Current-measuring transducer, Primary current: 500 A, Secondary current : 5 A, 5 VA, Tolerance class: 1
 
Type: CMA-310-600-5A-5VA-1
Order No.: 2420600000
Version:
Current-measuring transducer, Primary current: 600 A, Secondary current : 5 A, 5 VA, Tolerance class: 1