English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Sep 8, 2017
2 NO contacts
Relay from the D-SERIES PWR.
  • 1 or 2 NO contact(s)
  • Dual contact with series connected contacts
  • Max. load current 1 NO: 30 A / 2 NO: 25 A
  • Wide range of coil voltages
  • Suitable for mounting directly on DIN rail
  • With integrated status display




Products:

Rated control voltage:
Rated control voltage: 6 V DC
Type: PWR276006L
Order No.: 1219530000
Version:
D-SERIES PWR, Relay module, No. of contacts: 2 NO contact AgNi, Rated control voltage: 6 V DC, Continuous current: 25 A
 
Rated control voltage: 12 V DC
Type: PWR276012L
Order No.: 1219540000
Version:
D-SERIES PWR, Relay module, No. of contacts: 2 NO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 25 A
 
Rated control voltage: 24 V DC
Type: PWR276024L
Order No.: 1219550000
Version:
D-SERIES PWR, Relay module, No. of contacts: 2 NO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 25 A
 
Rated control voltage: 48 V DC
Type: PWR276048L
Order No.: 1219560000
Version:
D-SERIES PWR, Relay module, No. of contacts: 2 NO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 25 A
 
Rated control voltage: 110 V DC
Type: PWR276110L
Order No.: 1219570000
Version:
D-SERIES PWR, Relay module, No. of contacts: 2 NO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 25 A
 
Rated control voltage: 220 V DC
Type: PWR276220L
Order No.: 1219580000
Version:
D-SERIES PWR, Relay module, No. of contacts: 2 NO contact AgNi, Rated control voltage: 220 V DC, Continuous current: 25 A
 
Rated control voltage: 24 V AC
Type: PWR276524L
Order No.: 1219160000
Version:
D-SERIES PWR, Relay module, No. of contacts: 2 NO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 25 A
 
Rated control voltage: 48 V AC
Type: PWR276548L
Order No.: 1219170000
Version:
D-SERIES PWR, Relay module, No. of contacts: 2 NO contact AgNi, Rated control voltage: 48 V AC, Continuous current: 25 A
 
Rated control voltage: 115 V AC
Type: PWR276615L
Order No.: 1219180000
Version:
D-SERIES PWR, Relay module, No. of contacts: 2 NO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 25 A
 
Rated control voltage: 230 V AC
Type: PWR276730L
Order No.: 1219190000
Version:
D-SERIES PWR, Relay module, No. of contacts: 2 NO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 25 A
 
Rated control voltage: 380 V AC
Type: PWR276880L
Order No.: 1219220000
Version:
D-SERIES PWR, Relay module, No. of contacts: 2 NO contact AgNi, Rated control voltage: 380 V AC, Continuous current: 25 A