English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 25, 2017
Screw connection
TERMSERIES complete solid-state relay modules 3 to 33 V DC 2 A output versions consisting of
a solid-state relay and a base with AC/DC/UC input;
available in different designs:
  • With screw connection
  • In 6.4 mm width
  • Optionally with multiple-voltage input: 24 to 230 V UC
  • With various protective circuits
    in the input (free-wheel diode, RC element)
  • Illuminated ejection lever



Products:

Rated control voltage:
Order No.: 1127140000
Type: TOS 5VDC 24VDC2A
Rated control voltage: 5 V DC ±20 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
 
Order No.: 1127150000
Type: TOS 12VDC 24VDC2A
Rated control voltage: 12 V DC ±20 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
 
Order No.: 1127170000
Type: TOS 24VDC 24VDC2A
Rated control voltage: 24 V DC ±20 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
 
Order No.: 1127180000
Type: TOS 24VUC 24VDC2A
Rated control voltage: 24 V UC ±10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
 
Order No.: 1127190000
Type: TOS 48VUC 24VDC2A
Rated control voltage: 48 V UC ±10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
 
Order No.: 1127200000
Type: TOS 60VUC 24VDC2A
Rated control voltage: 60 V UC ±10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
 
Order No.: 1127210000
Type: TOS 120VUC 24VDC2A
Rated control voltage: 120 V UC ±10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
 
Order No.: 1127230000
Type: TOS 120VAC RC 24VDC2A
Rated control voltage: 120 V AC ±10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
 
Order No.: 1127220000
Type: TOS 230VUC 24VDC2A
Rated control voltage: 230 V UC ±10%
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
 
Order No.: 1127240000
Type: TOS 230VAC RC 24VDC2A
Rated control voltage: 230 V AC ±10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
 
Order No.: 1127250000
Type: TOS 24-230VUC 24VDC2A
Rated control voltage: 24…230 V UC ±10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection