English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Mar 24, 2017
ACT20P Bridge

The ACT20P bridge converts bridge measurement signals into standard signals. A push button is used to adjust to the load cells.

The bridge-measuring transformer can supply up to 4 x 350 Ω.
This device can carry out simple tare calibrations via a separate input for an external button or PLC outputs. The 6-wire connection mechanism and the very high accuracy (0.05% of the measuring range's end value) make it possible to evaluate the measurement very precisely.
 

The simple and secure on-site calibration uses the push-buttons under the hinged front panel.



Features:

  • 3-way isolation
  • Supply for measuring bridges up to 4 x 350 Ω
  • Simple calibration of the tare weight using external button or PLC input
  • Input and output ranges adjustable via DIP switch
  • Intelligent pluggable connection method



Products:

Order No.: 1067250000
Type: ACT20P-BRIDGE-S
Version:
ACT20P, Measuring bridge converter