English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Sep 8, 2017
Tension clamp connection
TERMSERIES complete solid-state relay modules 3 to 33 VDC 3.5 A output versions consisting of
a solid-state relay and a base with DC or UC input;
available in different versions:
  • With tension-clamp connection
  • In 12.8 mm width
  • Optionally with multiple-voltage input: 24 to 230 V UC
  • Optionally with free-wheel diode on input
  • Illuminated ejection lever



Products:

Rated control voltage:
Rated control voltage: 24 V DC ±20 %
Type: TOZ 24VDC 24VDC3,5A
Order No.: 1127650000
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 3.5 A, Tension clamp connection
 
Rated control voltage: 24…230 V UC ±10 %
Type: TOZ 24-230VUC 24VDC3,5A
Order No.: 1127670000
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 3.5 A, Tension clamp connection