with test button
Standard relays in the RIDERSERIES RCM
  • 3 CO contacts
  • Optionally AC or DC coils
  • with test button
  • Comes optionally with integrated status display
    and/or free-wheel diode



Products:

Rated control voltage:
Order No.: 8690020000
Type: RCM370012
Rated control voltage: 12 V DC
Version:
RIDERSERIES RCM, Relay, No. of contacts: 3 CO contact with test button AgNi 90/10, Rated control voltage: 12 V DC, Continuous current: 10 A, Plug-in connection
 
Order No.: 8690040000
Type: RCM370024
Rated control voltage: 24 V DC
Version:
RIDERSERIES RCM, Relay, No. of contacts: 3 CO contact with test button AgNi 90/10, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection
 
Order No.: 8690060000
Type: RCM370048
Rated control voltage: 48 V DC
Version:
RIDERSERIES RCM, Relay, No. of contacts: 3 CO contact with test button AgNi 90/10, Rated control voltage: 48 V DC, Continuous current: 10 A, Plug-in connection
 
Order No.: 8690080000
Type: RCM370110
Rated control voltage: 110 V DC
Version:
RIDERSERIES RCM, Relay, No. of contacts: 3 CO contact with test button AgNi 90/10, Rated control voltage: 110 V DC, Continuous current: 10 A, Plug-in connection
 
Order No.: 8690030000
Type: RCM370524
Rated control voltage: 24 V AC
Version:
RIDERSERIES RCM, Relay, No. of contacts: 3 CO contact with test button AgNi 90/10, Rated control voltage: 24 V AC, Continuous current: 10 A, Plug-in connection
 
Order No.: 8689980000
Type: RCM370615
Rated control voltage: 115 V AC
Version:
RIDERSERIES RCM, Relay, No. of contacts: 3 CO contact with test button AgNi 90/10, Rated control voltage: 115 V AC, Continuous current: 10 A, Plug-in connection
 
Order No.: 8690000000
Type: RCM370730
Rated control voltage: 230 V AC
Version:
RIDERSERIES RCM, Relay, No. of contacts: 3 CO contact with test button AgNi 90/10, Rated control voltage: 230 V AC, Continuous current: 10 A, Plug-in connection