English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Jan 12, 2018
24 to 230 V AC 1 A output versions
TERMSERIES accessories include:
  • Spare relay
  • Base
  • Partition plates
  • Cross-connections
  • Power-feed modules



Products:

Rated control voltage:
Rated control voltage: 2.5 V DC...5 V DC...6 V DC
Type: SSS RELAIS 5V/230V 1AAC
Order No.: 1132260000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 2.5 V DC...5 V DC...6 V DC , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Plug-in connection
 
Rated control voltage: 18 V DC...24 V DC...30 V DC
Type: SSS RELAIS 24V/230V 1AAC
Order No.: 4061210000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 18 V DC...24 V DC...30 V DC , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Plug-in connection
 
Rated control voltage: 52 V DC…60 V DC…72 V DC
Type: SSS RELAIS 60V/230V 1AAC
Order No.: 4061220000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 52 V DC…60 V DC…72 V DC , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Plug-in connection