English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 24, 2017
3 to 33 V DC 2 A output versions
TERMSERIES accessories include:
  • Spare relay
  • Base
  • Partition plates
  • Cross-connections
  • Power-feed modules



Products:

Rated control voltage:
Order No.: 4064310000
Type: SSS RELAIS 5V/24V 2ADC
Rated control voltage: 2.5 V DC...5 V DC...6 V DC
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 2.5 V DC...5 V DC...6 V DC , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Plug-in connection
 
Order No.: 4061190000
Type: SSS RELAIS 24V/24V 2ADC
Rated control voltage: 18 V DC...24 V DC...30 V DC
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 18 V DC...24 V DC...30 V DC , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Plug-in connection
 
Order No.: 4061200000
Type: SSS RELAIS 60V/24V 2ADC
Rated control voltage: 52 V DC…60 V DC…72 V DC
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 52 V DC…60 V DC…72 V DC , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Plug-in connection