280 V
Surge protection for use in low-voltage supplies. The SPD II series is tested according to UL 1449 ed. 3 (file E354261) as type 4 for use in type 2 applications. These arresters are used in mains voltages up to 277 V L-PEN, installed according to the mains system specifications and are able to discharge a rated current of up to 50 kA (8/20 µs) per path. The SPD II has a compact and modular structure and a standard module width of 17.8 mm; it allows rapid and simple exchange of the arrester. This spare arrester allows re-activation of the SPD II 277 V protection after failure.


Products:

Order No.: 1348380000
Type: SPD II 1 280V/50KA
Delivery status:
This article will no longer be available in the future.
Version:
Low voltage, without telecomm. contact
 
Order No.: 1348390000
Type: SPD II 1 R 280V/50KA
Delivery status:
This article will no longer be available in the future.
Version:
Low voltage, with telecomm. contact