English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Sep 8, 2017
Tension clamp connection
TERMSERIES complete solid-state relay modules 24 to 230 V AC 1 A output versions consisting of
a solid-state relay and a base with AC/DC/UC input;
available in different designs:
  • With tension-clamp connection
  • In 6.4 mm width
  • Optionally with multiple-voltage input: 24 to 230 V UC
  • With various protective circuits
    in the input (free-wheel diode, RC element)
  • Illuminated ejection lever



Products:

Rated control voltage:
Rated control voltage: 5 V DC ±20 %
Type: TOZ 5VDC 230VAC1A
Order No.: 1127510000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension clamp connection
 
Rated control voltage: 12 V DC ±20 %
Type: TOZ 12VDC 230VAC1A
Order No.: 1127520000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 24 V AC ... 250 V AC, Continuous current: 1 A, Tension clamp connection
 
Rated control voltage: 24 V DC ±20 %
Type: TOZ 24VDC 230VAC1A
Order No.: 1127530000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension clamp connection
 
Rated control voltage: 24 V UC ±10 %
Type: TOZ 24VUC 230VAC1A
Order No.: 1127540000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension clamp connection
 
Rated control voltage: 48 V UC ±10 %
Type: TOZ 48VUC 230VAC1A
Order No.: 1127550000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension clamp connection
 
Rated control voltage: 60 V UC ±10 %
Type: TOZ 60VUC 230VAC1A
Order No.: 1127570000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension clamp connection
 
Rated control voltage: 120 V UC ±10 %
Type: TOZ 120VUC 230VAC1A
Order No.: 1127580000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 24 V AC ... 250 V AC, Continuous current: 1 A, Tension clamp connection
 
Rated control voltage: 120 V AC ±10 %
Type: TOZ 120VAC RC 230VAC1A
Order No.: 1127600000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 24 V AC ... 250 V AC, Continuous current: 1 A, Tension clamp connection
 
Rated control voltage: 230 V UC +5 %/ -10 %
Type: TOZ 230VUC 230VAC1A
Order No.: 1127590000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 230 V UC +5 %/ -10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension clamp connection
 
Rated control voltage: 230 V AC +5 % / -10 %
Type: TOZ 230VAC RC 230VAC1A
Order No.: 1127610000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 230 V AC +5 % / -10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension clamp connection
 
Rated control voltage: 24…230 V UC ±10 %
Type: TOZ 24-230VUC 230VAC1A
Order No.: 1127620000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension clamp connection