English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Aug 11, 2017
with test button
Standard relays in the RIDERSERIES RCM
  • 2 CO contacts
  • Optionally AC or DC coils
  • with test button
  • Comes optionally with integrated status display
    and/or free-wheel diode



Products:

Rated control voltage:
Order No.: 8689840000
Rated control voltage: 12 V DC
Type: RCM270012
Version:
RIDERSERIES RCM, Relay, No. of contacts: 2 CO contact with test button AgNi 90/10, Rated control voltage: 12 V DC, Continuous current: 12 A, Plug-in connection
 
Order No.: 8689860000
Rated control voltage: 24 V DC
Type: RCM270024
Version:
RIDERSERIES RCM, Relay, No. of contacts: 2 CO contact with test button AgNi 90/10, Rated control voltage: 24 V DC, Continuous current: 12 A, Plug-in connection
 
Order No.: 8689880000
Rated control voltage: 48 V DC
Type: RCM270048
Version:
RIDERSERIES RCM, Relay, No. of contacts: 2 CO contact with test button AgNi 90/10, Rated control voltage: 48 V DC, Continuous current: 12 A, Plug-in connection
 
Order No.: 8689900000
Rated control voltage: 110 V DC
Type: RCM270110
Version:
RIDERSERIES RCM, Relay, No. of contacts: 2 CO contact with test button AgNi 90/10, Rated control voltage: 110 V DC, Continuous current: 12 A, Plug-in connection
 
Order No.: 8689740000
Rated control voltage: 12 V AC
Type: RCM270512
Version:
RIDERSERIES RCM, Relay, No. of contacts: 2 CO contact with test button AgNi 90/10, Rated control voltage: 12 V AC, Continuous current: 12 A, Plug-in connection
 
Order No.: 8689760000
Rated control voltage: 24 V AC
Type: RCM270524
Version:
RIDERSERIES RCM, Relay, No. of contacts: 2 CO contact with test button AgNi 90/10, Rated control voltage: 24 V AC, Continuous current: 12 A, Plug-in connection
 
Order No.: 8689780000
Rated control voltage: 48 V AC
Type: RCM270548
Version:
RIDERSERIES RCM, Relay, No. of contacts: 2 CO contact with test button AgNi 90/10, Rated control voltage: 48 V AC, Continuous current: 12 A, Plug-in connection
 
Order No.: 8689800000
Rated control voltage: 115 V AC
Type: RCM270615
Version:
RIDERSERIES RCM, Relay, No. of contacts: 2 CO contact with test button AgNi 90/10, Rated control voltage: 115 V AC, Continuous current: 12 A, Plug-in connection
 
Order No.: 8689820000
Rated control voltage: 230 V AC
Type: RCM270730
Version:
RIDERSERIES RCM, Relay, No. of contacts: 2 CO contact with test button AgNi 90/10, Rated control voltage: 230 V AC, Continuous current: 12 A, Plug-in connection