English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Feb 9, 2018
3-phase WYE
Weidmüller VPU I (Type I), VPU II (Type II) and VPU III (Type III) surge protection products effectively reduce the interference coupling that can occur from transient surge voltages, even significantly below the limits prescribed by insulation co-ordination according to EN 60664-3 / DIN VDE 0110. This means that the whole installation is exposed to fewer malfunctions. The arrestors are co-ordinated using technical means. This means that decoupling between types I, II and III is not necessary. The arrestors are tested according to product standard IEC 61643-11 / DIN EN 61643-11 and can be installed in systems according to IEC 61643-12 / VDE V0675-6-12 and IEC 62305-4 / VDE 0185-4. This lightning and surge protection device is suited for installation in power supply systems for the US market in accordance with UL 1449 Ed.4. Weidmüller offers different products depending on the particular mains network type and voltage level.


Products:

Type of connection: Screw connection
Type: VPU II 3W WYE 120V
Order No.: 2025520000
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN-C(U0≤120/208 V)
 
Type of connection: Screw connection
Type: VPU II 3W WYE 120V R
Order No.: 2024600000
Version:
Surge voltage arrester, Low voltage, with telecomm. contact, TN-C(U0≤120/208 V)
 
Type of connection: Screw connection
Type: VPU II 3W WYE 277V
Order No.: 2025530000
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN-C (U0≤ 230/400 V)
 
Type of connection: Screw connection
Type: VPU II 3W WYE 277V R
Order No.: 2024810000
Version:
Surge voltage arrester, Low voltage, with telecomm. contact, TN-C (U0≤ 230/400 V)
 
Type of connection: Screw connection
Type: VPU II 3W WYE 347V
Order No.: 2025570000
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN-C (U0≤ 230/400 V)
 
Type of connection: Screw connection
Type: VPU II 3W WYE 347V R
Order No.: 2024820000
Version:
Surge voltage arrester, Low voltage, with telecomm. contact, TN-C (U0≤ 230/400 V)
 
Type of connection: Screw connection
Type: VPU II 4W+G WYE 120V
Order No.: 2026360000
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN-S(U0≤120/208 V)
 
Type of connection: Screw connection
Type: VPU II 4W+G WYE 120V R
Order No.: 2024880000
Version:
Surge voltage arrester, Low voltage, with telecomm. contact, TN-S(U0≤120/208 V)
 
Type of connection: Screw connection
Type: VPU II 4W+G WYE 277V
Order No.: 2026150000
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN-S(U0≤120/208 V)
 
Type of connection: Screw connection
Type: VPU II 4W+G WYE 277V R
Order No.: 2024860000
Version:
Surge voltage arrester, Low voltage, with telecomm. contact, TN-S(U0≤120/208 V)
 
Type of connection: Screw connection
Type: VPU II 4W+G WYE 347V
Order No.: 2026050000
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN-S(U0≤120/208 V)
 
Type of connection: Screw connection
Type: VPU II 4W+G WYE 347V R
Order No.: 2025140000
Version:
Surge voltage arrester, Low voltage, with telecomm. contact, TN-S(U0≤120/208 V)