Catalogue status: Aug 11, 2017
Size 3
For the screw connection, the wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring (with the exception of size 1).

Number of poles: 6
Rated current: 24 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Screw connection


Products:

Order No.: 1200200000
Type: HDC HE 6 FS
Version:
HDC insert, Female, 500 V, 24 A, No. of poles: 6, Screw connection, Size: 3
 
Order No.: 1200000000
Type: HDC HE 6 MS
Version:
HDC insert, Male, 500 V, 24 A, No. of poles: 6, Screw connection, Size: 3
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
???Procat.Catalog.GroupFilter.ResetConfirm???