Catalogue status: Sep 8, 2017
Cover
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.


Products:

Type: HDC 04A DMDL 2BO
Order No.: 1665750000
Version:
, Size: 1, Protection degree: IP65, Cover for lower part of housing, Side-locking clamp on lower side, Standard
 
Type: HDC 04A DODL 2BO
Order No.: 1665740000
Version:
, Size: 1, Protection degree: IP65, Cover for lower part of housing, Side-locking clamp on lower side, Standard