English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
RockStar® ModuPlug solves space problems by offering increased functionality with a reduced installation space
Catalogue status: Feb 9, 2018
Adapter

The new RockStar® enclosures are resistant to seawater and offer a high degree of shock resistance, meet IP 68 and IP 69K, and have been developed for use under extreme environmental conditions and designed for the high vibration requirements acc. to DIN EN 61373 cat. 2 (bogie). As such, this housing family is ideally suited for fault- and maintenance-free operation of heavy-duty connectors in transport and traffic engineering as well as in power engineering and in applications with extreme requirements. During development, measures were also implemented to make the enclosures extremely EMC-resistant.




Products:

Type: HDC IP68 04A ADS
Order No.: 1083130000
Version:
HDC enclosures, Size: 1, Protection degree: IP68, IP69K, , Screw plug, Standard
 
Type: HDC IP68 04A ADS 1PG13
Order No.: 1083120000
Version:
HDC enclosures, Size: 1, Protection degree: IP68, IP69K, , Screw plug, Standard, Size of cable entries: PG 13.5