English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Mar 24, 2017
IP 67 unmanaged Switch

Weidmüller IP 67 switches are suitable for the most difficult of industrial applications thanks to their robust housing with protection class IP 67, which certifies against the ingress of dust, water and oil. The M12 connection system guarantees a secure connection between cable and switch under external disturbances such as vibration and shock.


  • M12 connection system and IP 67 protected housing
  • 10/100BaseT(X), 4-pin M12 (D-coded)
  • Full/half-duplex mode and auto MDI/MDI-X
  • Input voltage 12 to 45 VDC, 18 to 30 VAC




Products:

Order No.: 1504410000
Type: IE-SW-IP67-5M12
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 5 * M12 D-codiert, IP67 encapsulated, -25 °C...60 °C
 
Order No.: 1504420000
Type: IE-SW-IP67T-5M12
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 5 * M12 D-codiert, IP67 encapsulated, -40 °C...75 °C