English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
RockStar® ModuPlug solves space problems by offering increased functionality with a reduced installation space
Catalogue status: Feb 9, 2018
Size 6

The HVE-series high-voltage inserts are equipped with two lagging contacts.


The wire connection level is designed as a crimp contact. Thus practically no servicing is required. In addition, a secure and permanent connection is established which is resistant to vibrations.

Number of poles: 8
Rated current: 23 A
Rated voltage: 830 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Tension clamp connection


Products:

Type: HDC HVE 6+2 MT CtH
Order No.: 1967250000
Version:
HDC insert, Male, 830 V, 20 A, No. of poles: 8, Tension clamp connection, Size: 6
 
Type: HDC HVE 6+2 FT CtH
Order No.: 1967240000
Version:
HDC insert, Female, 830 V, 20 A, No. of poles: 8, Tension clamp connection, Size: 6