Catalogue status: Apr 24, 2017
Size 6
For the tension clamp connection, the wire connection level is designed as a tension clamp element. Thus practically no servicing is required. In addition, a secure and permanent connection is established which is resistant to vibrations.

Number of poles: 16
Rated current: 16 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Tension clamp connection

Icon
 

Products:

Order No.: 1745780000
Type: HDC HE 16 FT
Version:
HDC insert, Female, 500 V, 16 A, No. of poles: 16, Tension clamp connection, Size: 6
 
Order No.: 1745840000
Type: HDC HE 16 MT
Version:
HDC insert, Male, 500 V, 16 A, No. of poles: 16, Tension clamp connection, Size: 6