VSSC6 surge protection terminal with varistor (12 V, 24 V, 48 V, 60 V, 120 V, 150 V and 240 V MOV)
Overvoltage protection with individual components

with varistors in terminal design

The metal-oxide varistors can be used in terminal design. They are approved for a maximum sine-wave-form power-frequency operating voltage, which is printed on the component. Any voltages greater than the permitted maximum are discharged safely within 25 ns. Varistors are used for medium to high power.



Products:

Order No.: 1064530000
Type: VSSC6 MOV 12VDC
Version:
Surge voltage arrester, 12 V, 12 A, According to IEC61643-21
 
Order No.: 1064540000
Type: VSSC6 MOV 24VAC/DC
Version:
Surge voltage arrester, 24 V, 34 V, 12 A, According to IEC61643-21
 
Order No.: 1064570000
Type: VSSC6 MOV 48VAC/DC
Version:
Surge voltage arrester, 48 V, 60 V, 12 A, According to IEC61643-21
 
Order No.: 1064600000
Type: VSSC6 MOV 60VAC/DC
Version:
Surge voltage arrester, 60 V, 85 V, 12 A, According to IEC61643-21
 
Order No.: 1064610000
Type: VSSC6 MOV 120VAC/DC
Version:
Surge voltage arrester, 120 V, 170 V, 12 A, According to IEC61643-21
 
Order No.: 1064630000
Type: VSSC6 MOV 240VAC/DC
Version:
Surge voltage arrester, 240 V, 339 V, 12 A, According to IEC61643-21
 
Order No.: 1064800000
Type: VSSC6 TRLDMOV 12VDC
Version:
Surge voltage arrester, 12 V, 12 A, IEC 61643-21
 
Order No.: 1064810000
Type: VSSC6 TRLDMOV 24VAC/DC
Version:
Surge voltage arrester, 24 V, 34 V, 12 A, IEC 61643-21
 
Order No.: 1064820000
Type: VSSC6 TRLDMOV 48VAC/DC
Version:
Surge voltage arrester, 48 V, 68 V, 12 A, IEC 61643-21
 
Order No.: 1064840000
Type: VSSC6 TRLDMOV120VAC/DC
Version:
Surge voltage arrester, 120 V, 170 V, 12 A, IEC 61643-21
 
Order No.: 1064850000
Type: VSSC6 TRLDMOV150VAC/DC
Delivery status:
This article will no longer be available in the future.
Version:
Surge voltage arrester, 150 V, 212 V, 12 A, IEC 61643-21
 
Order No.: 1064860000
Type: VSSC6 TRLDMOV240VAC/DC
Version:
Surge voltage arrester, 240 V, 339 V, 12 A, According to IEC61643-21