English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Feb 9, 2018
VSSC6 surge protection terminal for floating-ground binary signals (12 V, 24 V, 48 V and 60 V)
Overvoltage coupling along the conductor path may disturb or destroy sensitive signal inputs. It is important to provide protection in the immediate vicinity of I&C devices. Weidmüller's broad product range for the I&C sector offers products in a 2-piece, pluggable design and modular terminals for tension clamp or screw connection. These products are suitable for both binary and analogue signals. Weidmüller also offers other designs with integrated components such as gas discharge tubes or varistors. VARITECTOR stands for flexible and variable surge protection by Weidmüller, tested according to product standard IEC61643-21. The VARITECTOR series can be used in applications according to IEC 61643-22 / VDE 0845-3 for classes C1, C2, C3 and D1. The VARITECTOR SPC, SSC and MCZ OVP product families optimally combine electrical and mechanical properties. Size and easy handling play an important role. This surge protection is suited for confined spaces in industrical and process automation as well as in building automation applications.


Products:

Type of connection: Slotted 0.8 x 4
Type: VSSC6SLFGLD24VAC/DC0.5A
Order No.: 1064430000
Version:
Surge protection for instrumentation and control, 24 V, 34 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6SL FG LD12VDC0.5A
Order No.: 1064420000
Version:
Surge protection for instrumentation and control, 12 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6SLFGLD48VAC/DC0.5A
Order No.: 1064440000
Version:
Surge protection for instrumentation and control, 48 V, 68 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6TRSLFGLD24VUC 0.5A
Order No.: 1064500000
Version:
Surge protection for instrumentation and control, 24 V, 34 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6TRSLFG24VAC/DC0.5A
Order No.: 1354800000
Version:
Surge protection for instrumentation and control, 24 V, 34 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6TRSLFGLD12VDC0.5A
Order No.: 1064490000
Version:
Surge protection for instrumentation and control, 12 V, 500 mA, IEC 61643-21