English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Industrial Ethernet product-configurator
Catalogue status: Feb 9, 2018
M12 X-type straight - M12 X-type straight
Assembled IE cables, PROFINET, Cat 6 A, PVC, green, M12 X-type


Products:

Length:
Length: 0.5 m
Type: IE-C6KS8VG0005XCSXCS-E
Order No.: 1398070005
Version:
Connecting cables, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PVC, 0.5 m
 
Length: 1.5 m
Type: IE-C6KS8VG0015XCSXCS-E
Order No.: 1398070015
Version:
Connecting cables, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PVC, 1.5 m
 
Length: 3 m
Type: IE-C6KS8VG0030XCSXCS-E
Order No.: 1398070030
Version:
Connecting cables, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PVC, 3 m
 
Length: 5 m
Type: IE-C6KS8VG0050XCSXCS-E
Order No.: 1398070050
Version:
Connecting cables, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PVC, 5 m
 
Length: 10 m
Type: IE-C6KS8VG0100XCSXCS-E
Order No.: 1398070100
Version:
Connecting cables, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PVC, 10 m