Complete module
  • Load circuit: single-phase 12...275 VAC / 25 A or 24...600 VAC / 35 A
  • No-voltage switching
  • Ready-to-use: snap on - connect - ready
  • Wear-free and silent switching
  • High capacity for handling surge currents (I²t) up to 6000 A²s (10 ms)
  • Plug-in monitoring module



Products:

Rated control voltage:
Order No.: 1406200000
Type: PSSR 24VDC/1PH AC 25A
Rated control voltage: 3.5…32 V DC
Version:
Power Solid-State Relais, Solid state contactor, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 3.5…32 V DC , Rated switching voltage: 12...275 V AC, Continuous current: 20 A (AC 51) @ 40 °C, 3.5 A (AC 53)
 
Order No.: 1406210000
Type: PSSR 24VDC/1PH AC 35A
Rated control voltage: 3.5…32 V DC
Version:
Power Solid-State Relais, Solid state contactor, 1 NO contact (Thyristor (zero-cross switch)), Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…600 V AC, Continuous current: 24 A (AC 51) @ 40°C, 12 A (AC 53)
 
Order No.: 1406220000
Type: PSSR 230VAC/1PH AC 25A
Rated control voltage: 160...240 V AC/DC
Version:
Power Solid-State Relais, Solid state contactor, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 160...240 V AC/DC , Rated switching voltage: 12...275 V AC, Continuous current: 20 A (AC 51) @ 40 °C, 3.5 A (AC 53)