DC-Strom analog

The MCZ SC monitoring modules are for analogue current signals with an external 24 VDC power supply.

Two switching thresholds (adjustable with potentiometer) are available via PNP transistor outputs. The module is only 6 mm wide, yet it still capable of monitoring the upper and lower limit values. 

The 24 VDC supply voltage can be bridged using pluggable ZQV 4N jumpers on the module side.




Products:

Order No.: 8227350000
Type: MCZ SC 0-20MA
Version:
MCZ SERIES, Limit value monitoring, 0.5...20 mA, 1, 2, Tension clamp connection