Tension clamp connection
TERMSERIES accessories include:
  • Spare relay
  • Base
  • Partition plates
  • Cross-connections
  • Power-feed modules



Products:

Rated control voltage:
Order No.: 1123340000
Type: TRZ 5VDC 1CO EMPTY
Rated control voltage: 5 V DC ±20 %
Version:
TERMSERIES, Relay base, No. of contacts: 1 CO contact, Rated control voltage: 5 V DC ±20 %, Continuous current: 10 A, Tension clamp connection
 
Order No.: 1123350000
Type: TRZ 12VDC 1CO EMPTY
Rated control voltage: 12 V DC ±20 %
Version:
TERMSERIES, Relay base, No. of contacts: 1 CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, Tension clamp connection
 
Order No.: 1123370000
Type: TRZ 24VDC 1CO EMPTY
Rated control voltage: 24 V DC ±20 %
Version:
TERMSERIES, Relay base, No. of contacts: 1 CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, Tension clamp connection
 
Order No.: 1123380000
Type: TRZ 24VUC 1CO EMPTY
Rated control voltage: 24 V UC ±10 %
Version:
TERMSERIES, Relay base, No. of contacts: 1 CO contact, Rated control voltage: 24 V UC ±10 %, Continuous current: 10 A, Tension clamp connection
 
Order No.: 1123390000
Type: TRZ 48VUC 1CO EMPTY
Rated control voltage: 48 V UC ±10 %
Version:
TERMSERIES, Relay base, No. of contacts: 1 CO contact, Rated control voltage: 48 V UC ±10 %, Continuous current: 10 A, Tension clamp connection
 
Order No.: 1123400000
Type: TRZ 60VUC 1CO EMPTY
Rated control voltage: 60 V UC ±10 %
Version:
TERMSERIES, Relay base, No. of contacts: 1 CO contact, Rated control voltage: 60 V UC ±10 %, Continuous current: 10 A, Tension clamp connection
 
Order No.: 1123410000
Type: TRZ 120VUC 1CO EMPTY
Rated control voltage: 120 V UC ±10 %
Version:
TERMSERIES, Relay base, No. of contacts: 1 CO contact, Rated control voltage: 120 V UC ±10 %, Continuous current: 10 A, Tension clamp connection
 
Order No.: 1123430000
Type: TRZ 120VAC RC 1CO EMPTY
Rated control voltage: 120 V AC ±10 %
Version:
TERMSERIES, Relay base, No. of contacts: 1 CO contact, Rated control voltage: 120 V AC ±10 %, Continuous current: 10 A, Tension clamp connection
 
Order No.: 1123420000
Type: TRZ 230VUC 1CO EMPTY
Rated control voltage: 230 V UC ±10%
Version:
TERMSERIES, Relay base, No. of contacts: 1 CO contact, Rated control voltage: 230 V UC ±10%, Continuous current: 10 A, Tension clamp connection
 
Order No.: 1123440000
Type: TRZ 230VAC RC 1CO EMPTY
Rated control voltage: 230 V AC ±10 %
Version:
TERMSERIES, Relay base, No. of contacts: 1 CO contact, Rated control voltage: 230 V AC ±10 %, Continuous current: 10 A, Tension clamp connection
 
Order No.: 1123450000
Type: TRZ 24-230VUC 1CO EMPTY
Rated control voltage: 24…230 V UC ±10 %
Version:
TERMSERIES, Relay base, No. of contacts: 1 CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, Tension clamp connection