External power supply

The ACT20P-UI-2RCO universal trip amplifier in 22.5 mm width,
for monitoring DC currents +/- 25 mA/5 A, DC voltages +/-600 mV...300 V, temperatures and resistors.

Four-wire RTD sensors, resistors, potentiometers or thermocouples can be connected to the input side,
in compliance with IEC 584.

Two relay outputs (COs) are used to monitor if the specified lower or upper limits have been exceeded.
The component can be configured using the buttons, display and coding switch – or by using FDT/DTM software.


The ACT20P-UI-2RCO is designed with 3 kV of 3-way electrical isolation. The component is optionally available with either a
90...264 V AC or 9…60V DC power supply.

They can be used in many application around the world because of their excellent reliability, accuracy, wide temperature range and international approvals.





Products:

Order No.: 7940045760
Type: ACT20P-UI-2RCO-DC-S
Version:
Limit value monitoring, Input: temperature, R, U, I, Relay output
 
Order No.: 1238910000
Type: ACT20P-UI-2RCO-AC-S
Version:
Limit value monitoring, Input: temperature, R, U, I, Relay output