English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Feb 9, 2018
400 V
Surge protection for use in low-voltage supplies. The SPD II series is tested according to UL 1449 ed. 3 (file E354261) as type 4 for use in type 2 applications. These arresters are used in mains voltages up to 385 V L-PEN, installed according to the mains system specifications and are able to discharge a rated current of up to 50 kA (8/20 µs) per path. The SPD II has a compact, modular structure and a standard module width of 17.8 mm; it allows rapid and simple exchange of the arrester. This spare arrester allows re-activation of the SPD II 385 V protection after failure.


Products:

Type of connection: Screw connection
Type: SPD II 1 R 400V/50KA
Order No.: 1348430000
Delivery status:
This article will no longer be available in the future.
Version:
Surge protection, Low voltage, with telecomm. contact