Plug-on current transformer
The pluggable current transformers are particularly suitable for installation on the busbar.

Advantages:
  • Screwless connection system with tension-clamp terminal.
  • Time-saving connection option for solid and flexible conductors.
  • Shock-proof and resistant to vibration, high mechanical retention forces.
  • High current resistance



Products:

Order No.: 2420950000
Type: CMA-31-200-5A-5VA-1
Version:
Current-measuring transducer, Primary current: 200 A, Secondary current : 5 A, 5 VA, Tolerance class: 1
 
Order No.: 2421380000
Type: CMA-31-60-5A-1,25VA-1
Version:
Current-measuring transducer, Primary current: 60 A, Secondary current : 5 A, 1.25 VA, Tolerance class: 1
 
Order No.: 1482040000
Type: CMA-31-75-5A-2,5VA-1
Version:
Current-measuring transducer, Primary current: 75 A, Secondary current : 5 A, 2.5 VA, Tolerance class: 1
 
Order No.: 1482030000
Type: CMA-31-100-5A-2,5VA-1
Version:
Current-measuring transducer, Primary current: 100 A, Secondary current : 5 A, 2.5 VA, Tolerance class: 1
 
Order No.: 2421030000
Type: CMA-31-150-5A-2,5VA-0,5
Version:
Current-measuring transducer, Primary current: 150 A, Secondary current : 5 A, 2.5 VA, Tolerance class: 0,5
 
Order No.: 2420960000
Type: CMA-31-150-5A-5VA-1
Version:
Current-measuring transducer, Primary current: 150 A, Secondary current : 5 A, 5 VA, Tolerance class: 1
 
Order No.: 2421020000
Type: CMA-31-200-5A-2,5VA-0,5
Version:
Current-measuring transducer, Primary current: 200 A, Secondary current : 5 A, 2.5 VA, Tolerance class: 0,5
 
Order No.: 1482050000
Type: CMA-31-250-5A-5VA-0,5
Version:
Current-measuring transducer, Primary current: 250 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 2420940000
Type: CMA-31-250-5A-5VA-1
Version:
Current-measuring transducer, Primary current: 250 A, Secondary current : 5 A, 5 VA, Tolerance class: 1
 
Order No.: 2420990000
Type: CMA-31-300-5A-5VA-0,5
Version:
Current-measuring transducer, Primary current: 300 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 2420980000
Type: CMA-31-400-5A-5VA-0,5
Version:
Current-measuring transducer, Primary current: 400 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 2420920000
Type: CMA-31-400-5A-5VA-1
Version:
Current-measuring transducer, Primary current: 400 A, Secondary current : 5 A, 5 VA, Tolerance class: 1
 
Order No.: 1482070000
Type: CMA-31-500-5A-5VA-0,5
Version:
Current-measuring transducer, Primary current: 500 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 2420910000
Type: CMA-31-500-5A-5VA-1
Version:
Current-measuring transducer, Primary current: 500 A, Secondary current : 5 A, 5 VA, Tolerance class: 1
 
Order No.: 2420970000
Type: CMA-31-600-5A-5VA-0,5
Version:
Current-measuring transducer, Primary current: 600 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 2420900000
Type: CMA-31-600-5A-5VA-1
Version:
Current-measuring transducer, Primary current: 600 A, Secondary current : 5 A, 5 VA, Tolerance class: 1
 
Order No.: 1482080000
Type: CMA-31-750-5A-5VA-0,5
Version:
Current-measuring transducer, Primary current: 750 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 2420890000
Type: CMA-31-750-5A-5VA-1
Version:
Current-measuring transducer, Primary current: 750 A, Secondary current : 5 A, 5 VA, Tolerance class: 1
 
Order No.: 1516880000
Type: CMA-1056-800-5A-10VA-1
Version:
Current-measuring transducer, Primary current: 800 A, Secondary current : 5 A, 10 VA, Tolerance class: 1
 
Order No.: 2420880000
Type: CMA-1056-800-5A-5VA-0,5
Version:
Current-measuring transducer, Primary current: 800 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 1516870000
Type: CMA-1056-1000-5A-15VA-1
Version:
Current-measuring transducer, Primary current: 1000 A, Secondary current : 5 A, 15 VA, Tolerance class: 1
 
Order No.: 2420870000
Type: CMA-1056-1000-5A-2,5VA5
Version:
Current-measuring transducer, Primary current: 1000 A, Secondary current : 5 A, 2.5 VA, Tolerance class: 0,5
 
Order No.: 1516850000
Type: CMA-1056-1200-5A-15VA-1
Version:
Current-measuring transducer, Primary current: 1200 A, Secondary current : 5 A, 15 VA, Tolerance class: 1
 
Order No.: 2421390000
Type: CMA-1056-1200-5A-5VA-05
Version:
Current-measuring transducer, Primary current: 1200 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 2420810000
Type: CMA-1056-1500-5A-10VA-1
Version:
Current-measuring transducer, Primary current: 1500 A, Secondary current : 5 A, 10 VA, Tolerance class: 1
 
Order No.: 2420860000
Type: CMA-1056-1500-5A-5VA-05
Version:
Current-measuring transducer, Primary current: 1500 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 1516820000
Type: CMA-1056-1600-5A-30VA-1
Version:
Current-measuring transducer, Primary current: 1600 A, Secondary current : 5 A, 30 VA, Tolerance class: 1
 
Order No.: 2420850000
Type: CMA-1056-1600-5A-5VA-05
Version:
Current-measuring transducer, Primary current: 1600 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 2420800000
Type: CMA-1056-2000-5A-30VA-1
Version:
Current-measuring transducer, Primary current: 2000 A, Secondary current : 5 A, 30 VA, Tolerance class: 1
 
Order No.: 2420840000
Type: CMA-1056-2000-5A-5VA-05
Version:
Current-measuring transducer, Primary current: 2000 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 2420790000
Type: CMA-1056-2500-5A-30VA-1
Version:
Current-measuring transducer, Primary current: 2500 A, Secondary current : 5 A, 30 VA, Tolerance class: 1
 
Order No.: 2420830000
Type: CMA-1056-2500-5A-5VA-05
Version:
Current-measuring transducer, Primary current: 2500 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 2420820000
Type: CMA-1056-3000-5A-5VA-05
Version:
Current-measuring transducer, Primary current: 3000 A, Secondary current : 5 A, 5 VA, Tolerance class: 0,5
 
Order No.: 1516840000
Type: CMA-1056N4000-5A-30VA-1
Version:
Current-measuring transducer, Primary current: 4000 A, Secondary current : 5 A, 30 VA, Tolerance class: 1
 
Order No.: 1531940000
Type: CMA-3151-100-AO-24DC-05
Version:
Current-measuring transducer, Primary current: 100 A, Secondary current : 4 mA, 1 VA, Tolerance class: 0,5
 
Order No.: 1531930000
Type: CMA-3151-250-AO-24DC-05
Version:
Current-measuring transducer, Primary current: 250 A, Secondary current : 4 mA, 1 VA, Tolerance class: 0,5