English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 25, 2017
PremiumLine managed switches
Weidmüller's Premium Line consists of high-end switches with advanced management and security features. It is suitable for demanding network solutions. The equipment can be delivered with Fast Ethernet or Gigabit Ethernet ports. One variety is fitted with Fast Ethernet and Power-over-Ethernet ports. With their advanced ring redundancy technology (recovery time ≤ 20 ms), these devices raise the reliability and availability of your industrial networks. The optional SFP transceiver can be fitted offering a high degree of flexibility. Gigabit versions permit use in networks with a high volume of communications
  • Managed Fast Ethernet versions in a high-quality metal housing (IP 30)
  • Managed Power-over-Ethernet (PoE) switch with 6 Fast Ethernet ports, 4 of them PoE+ ports
  • Versions with 10 or 18 ports and Gigabit uplink ports
  • Full Gigabit switch with 9 ports
  • Supports all standard TCP/IP-based protocols in industrial networks (for example Ethernet/IP, Modbus/TCP)
  • Integrated redundancy mechanisms (recovery time ≤ 20 ms) increase the reliability in network ring structures
  • Approvals: CE, FCC, cULus, Class I Div. 2 / ATEX, DNV / GL



Products:

Order No.: 1241040000
Type: IE-SW-PL08M-8TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 8x RJ45, IP30, 0 °C...60 °C
 
Order No.: 1286780000
Type: IE-SW-PL08MT-8TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
 
Order No.: 1241070000
Type: IE-SW-PL08M-6TX-2SC
Version:
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, IP30, 0 °C...60 °C
 
Order No.: 1286790000
Type: IE-SW-PL08MT-6TX-2SC
Version:
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
 
Order No.: 1241090000
Type: IE-SW-PL08M-6TX-2SCS
Version:
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, 0 °C...60 °C
 
Order No.: 1286810000
Type: IE-SW-PL08MT-6TX-2SCS
Version:
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
 
Order No.: 1241080000
Type: IE-SW-PL08M-6TX-2ST
Version:
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, 0 °C...60 °C
 
Order No.: 1286800000
Type: IE-SW-PL08MT-6TX-2ST
Version:
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, -40 °C...75 °C
 
Order No.: 1241100000
Type: IE-SW-PL16M-16TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, 0 °C...60 °C
 
Order No.: 1286820000
Type: IE-SW-PL16MT-16TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
 
Order No.: 1241120000
Type: IE-SW-PL16M-14TX-2SC
Version:
Network switch, managed, Fast Ethernet, Number of ports: 14x RJ45, 2 * SC Multi-mode, IP30, 0 °C...60 °C
 
Order No.: 1286830000
Type: IE-SW-PL16MT-14TX-2SC
Version:
Network switch, managed, Fast Ethernet, Number of ports: 14x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
 
Order No.: 1241130000
Type: IE-SW-PL16M-14TX-2ST
Version:
Network switch, managed, Fast Ethernet, Number of ports: 14x RJ45, 2 * ST Multi-mode, IP30, 0 °C...60 °C
 
Order No.: 1286840000
Type: IE-SW-PL16MT-14TX-2ST
Version:
Network switch, managed, Fast Ethernet, Number of ports: 14x RJ45, 2 * ST Multi-mode, IP30, -40 °C...75 °C
 
Order No.: 1241290000
Type: IE-SW-PL10M-3GT-7TX
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 3 * RJ45 10/100/1000BaseT(X), 7 * RJ45 10/100BaseT(X), IP30, 0 °C...60 °C
 
Order No.: 1286930000
Type: IE-SW-PL10MT-3GT-7TX
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 3 * RJ45 10/100/1000BaseT(X), 7 * RJ45 10/100BaseT(X), IP30, -40 °C...75 °C
 
Order No.: 1241300000
Type: IE-SW-PL10M-1GT-2GS-7TX
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 1 * RJ45 10/100/1000BaseT(X), 2 * Slots 1000BaseSFP, 7 * RJ45 10/100BaseT(X), IP30, 0 °C...60 °C
 
Order No.: 1286940000
Type: IE-SW-PL10MT-1GT-2GS-7TX
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 1 * RJ45 10/100/1000BaseT(X), 2 * Slots 1000BaseSFP, 7 * RJ45 10/100BaseT(X), IP30, -40 °C...75 °C
 
Order No.: 1241320000
Type: IE-SW-PL18M-2GC-16TX
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 16 * RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, 0 °C...60 °C
 
Order No.: 1286970000
Type: IE-SW-PL18MT-2GC-16TX
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 16 * RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
 
Order No.: 1241330000
Type: IE-SW-PL18M-2GC14TX2SC
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 14 * RJ45 10/100BaseT(X), 2 * SC Multi-mode 100FX, 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, 0 °C...60 °C
 
Order No.: 1286990000
Type: IE-SW-PL18MT-2GC14TX2SC
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 14 * RJ45 10/100BaseT(X), 2 * SC Multi-mode 100FX, 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
 
Order No.: 1241350000
Type: IE-SW-PL18M-2GC14TX2SCS
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 14 * RJ45 10/100BaseT(X), 2 * SC Single-mode, 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, 0 °C...60 °C
 
Order No.: 1287010000
Type: IE-SW-PL18MT-2GC14TX2SCS
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 14 * RJ45 10/100BaseT(X), 2 * SC Single-mode, 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
 
Order No.: 1241340000
Type: IE-SW-PL18M-2GC14TX2ST
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 14 * RJ45 10/100BaseT(X), 2 * ST Multi-mode, 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, 0 °C...60 °C
 
Order No.: 1287000000
Type: IE-SW-PL18MT-2GC14TX2ST
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 14 * RJ45 10/100BaseT(X), 2 * ST Multi-mode, 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
 
Order No.: 1241370000
Type: IE-SW-PL09M-5GC-4GT
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X), 5 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, 0 °C...60 °C
 
Order No.: 1287020000
Type: IE-SW-PL09MT-5GC-4GT
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X), 5 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C