OMNIMATE component libraries
Complete component libraries for your PCB design software
Catalogue status: Apr 25, 2017
1.5 mm² (AWG 16) - pitch 3.50 mm - SMD reflow-solder connection - LSF-SMD 3.50
The innovative quick connector - simple, safe and economical:

PCB terminals with spring connection and direct PUSH IN technology. A milestone in connection technology.

Amazingly simple and simply amazing in practice:
  • Connect and easily detach solid wires or wires with wire-end ferrules without using tools
  • Processed automatically in the reflow or vapour phase
  • Potentials and clamping points marked clearly by coloured push buttons

World-class design-in and processing phases, and suitable for a vast range of applications.

PCB terminal for fully automatic assembly using reflow soldering (SMD), with PUSH IN wire connections. Conductor insertion and slider operation from the same direction (TOP).
  • Solid & flexible conductors with wire-end ferrules need only to be inserted and they are ready.
  • When connecting stranded wires without wire-end ferrules the actuating element is used to open the terminal point
  • Intuitive handling – since the wire-entry area and handling area are clearly separated.
  • Packaged in tape-on-reel
  • Wire outlet direction: 90°, 135° and 180° versions