Catalogue status: Jun 16, 2017
Size 8

The HVE-series high-voltage inserts are equipped with two lagging contacts.


The wire connection level is designed as a crimp contact. Thus practically no servicing is required. In addition, a secure and permanent connection is established which is resistant to vibrations.

Number of poles: 12
Rated current: 23 A
Rated voltage: 830 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Tension clamp connection


Products:

Type: HDC HVE 10+2 MT CtH
Order No.: 1967210000
Version:
HDC insert, Male, 830 V, 20 A, No. of poles: 12, Tension clamp connection, Size: 8
 
Type: HDC HVE 10+2 FT CtH
Order No.: 1967260000
Version:
HDC insert, Female, 830 V, 20 A, No. of poles: 12, Tension clamp connection, Size: 8