English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Jan 12, 2018
With LED
Relay from the D-SERIES DRI
  • 1 or 2 CO contacts
  • Robust industrial plug-in connections
  • Optional: latching / spring return operable test button with coloured control voltage identification (AC coil: red / DC coil: blue)
  • Optional: Mechanical switch position indication (for version with test button)
  • Optional: Bright status LED (AC coil: red / DC coil: green)
  • Optional: free-wheeling diode



Products:

Rated control voltage:
Rated control voltage: 12 V DC
Type: DRI314012L
Order No.: 7760056303
Version:
D-SERIES DRI, Relay, No. of contacts: 1 CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm)
 
Rated control voltage: 24 V DC
Type: DRI314024L
Order No.: 7760056304
Version:
D-SERIES DRI, Relay, No. of contacts: 1 CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm)
 
Rated control voltage: 48 V DC
Type: DRI314048L
Order No.: 7760056305
Version:
D-SERIES DRI, Relay, No. of contacts: 1 CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm)
 
Rated control voltage: 110 V DC
Type: DRI314110L
Order No.: 7760056306
Version:
D-SERIES DRI, Relay, No. of contacts: 1 CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm)
 
Rated control voltage: 24 V AC
Type: DRI314524L
Order No.: 7760056307
Version:
D-SERIES DRI, Relay, No. of contacts: 1 CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm)
 
Rated control voltage: 115 V AC
Type: DRI314615L
Order No.: 7760056308
Version:
D-SERIES DRI, Relay, No. of contacts: 1 CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm)
 
Rated control voltage: 230 V AC
Type: DRI314730L
Order No.: 7760056309
Version:
D-SERIES DRI, Relay, No. of contacts: 1 CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm)