English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Apr 6, 2018
Relay output interfaces

The digital output interfaces via relay are used to isolate the field sensors from the card and/or to adapt the operation of the said elements to the voltage required by the DCS. The interfaces also support additional characteristics that provide many benefits such as:

  • Redundancy: the interfaces have 2 50-pole (AKB) connectors for redundancy purposes.
  • Many of the interfaces activate a relay to indicate if one of the two possible power sources has dropped below a value of approximately 12 V
  • The cards can be mounted via tension clamp or screw connection.
  • The input sensors can be connected in two ways: supplied with power directly from the card or directly from the field.



Products:

Type: TBY-ADV551-CF-PS-2KB-Z
Order No.: 1379510000
Delivery date on request
Version:
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm