Direct input/output digital interfaces

Digital interfaces are equipped with 50-pole connectors (KS) and offer numerous advantages, such as:

  • Redundancy: the interfaces have 2 50-pole (AKB) connectors for redundancy purposes.
  • Many of the interfaces activate a relay to indicate if one of the two possible power sources has dropped below a value of approximately 12 V.
  • The cards can be mounted via tension clamp or screw connection.
  • Multiple functions are integrated: isolators, fuses with status indicator, relay and status LEDs.





Products:

Order No.: 1384090000
Type: TBY-C3-UNIV-2KB-S
Version:
Interface, RS, 2 x AKB (50P), LP2N 5.08mm
 
Order No.: 1384080000
Type: TBY-C3-UNIV-2KB-Z
Version:
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm