English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Jan 12, 2018
Relay input interfaces
The digital input interfaces via relay are used to isolate the field sensors from the card and/or to adapt the operation of the said elements to the voltage required by the DCS. The interfaces also support additional characteristics that provide many benefits such as:
  • Redundancy: the interfaces have 2 50-pole (AKB) connectors for redundancy purposes.
  • Many of the interfaces activate a relay to indicate if one of the two possible power sources has dropped below a value of approximately 12 V.
  • The cards can be mounted via tension clamp or screw connection.
  • The input sensors can be connected in two ways: supplied with power directly from the card or directly from the field.




Products:

Type: TBY-ADV151-24-PS-2KB-S
Order No.: 1384330000
Version:
Interface, RS, 2 x AKB (50P), LP2N 5.08mm
 
Type: TBY-ADV151-24-PS-2KB-Z
Order No.: 1384320000
Version:
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm
 
Type: TBY-ADV151-48-PS-2KB-S
Order No.: 1384280000
Version:
Interface, RS, 2 x AKB (50P), LP2N 5.08mm
 
Type: TBY-ADV151-48-PS-2KB-Z
Order No.: 1384250000
Version:
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm