VSSC4 surge protection terminal with gas discharge tube
Surge protection with individual components

With gas-discharge tubes in terminal design

Gas-discharge tubes / sparkover gaps (GDT) are designed with a terminal shape. They are approved for a maximum DC voltage, which is printed on the component. Any voltage greater than the amount specified is safely discharged within about 10-100µs. Gas arresters can be used for high-power applications.


Products:

Order No.: 1307880000
Type: VSSC4 GDT 240VUC 2X10KA
Version:
Surge voltage arrester, 240 V, 339 V, 20 A, IEC 61643-21
 
Order No.: 1064030000
Type: VSSC4 GDT 24VAC/DC 20kA
Version:
Surge voltage arrester, 24 V, 34 V, 20 A, IEC 61643-21
 
Order No.: 1064050000
Type: VSSC4 GDT 110VAC/DC20kA
Version:
Surge voltage arrester, 110 V, 156 V, 20 A, IEC 61643-21
 
Order No.: 1064060000
Type: VSSC4 GDT 240VAC/DC20kA
Version:
Surge voltage arrester, 240 V, 339 V, 20 A, IEC 61643-21
 
Order No.: 1064040000
Type: VSSC4 GDT55VUC 20kA EX
Version:
Surge voltage arrester, 55 V, 38 V, 300 mA, IEC61643-21:2009, DIN EN 60079-0.2009, DIN EN 60079-26:2007, DIN EN 61241-11:2006