English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
OMNIMATE HOUSING CH20M-BUS
The integrated rail bus for the modular electronics housing system
Catalogue status: Apr 20, 2018
Mounting rail bus system for CH20M housings
The integrated rail bus for the modular electronics housing system

When supplying, connecting or distributing within modular applications, the rail bus can replace the tedious individual wiring process with a flexible and uninterrupted system-wide solution.

The system bus is securely integrated within the 35-mm standard mounting rail. The SMD-bus contact block can be reflow-soldered so that it can be completely automatically processed during the component assembly. The resistant, gold-plated contact surfaces ensure a permanent and reliable contact for all housing widths.
  • Unlimited scalability The integrated connection solution covers all system widths: from the 6-mm slice to the 67-mm large-area housing.
  • Easy to service during installation It's easy to replace a module, even in existing modules groups – without any influence on the neighbouring modules.
  • Universal integration The uninterrupted system bus is securely integrated within the 35-mm standard mounting rail.
  • Maximum availability Five fully-galvanized and partially gold-plated twin-arched contacts are used to establish a permanent contact to the rail bus. THR solder flanges ensure that the connection to the circuit board is stable.


Product group overview