Screw connection
TERMSERIES complete solid-state relay modules 12 to 275 V AC 1 A output versions consisting of
a solid-state relay and a base with DC or UC input;
available in different designs:
  • With screw connection
  • In 12.8 mm width
  • Optionally with multiple-voltage input: 24 to 230 V UC
  • Optionally with free-wheel diode on input
  • Illuminated ejection lever



Products:

Rated control voltage:
Order No.: 1127680000
Type: TOS 24VDC 230VAC1A
Rated control voltage: 24 V DC ±20 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 12...275 V AC, Continuous current: 1 A, Screw connection
 
Order No.: 1127690000
Type: TOS 24-230VUC 230VAC1A
Rated control voltage: 24…230 V UC ±10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 12...275 V AC, Continuous current: 1 A, Screw connection