Catalogue status: Apr 25, 2017
Size 6

The HVE-series high-voltage inserts are equipped with two lagging contacts.


The wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring.

Number of poles: 8
Rated current: 23 A
Rated voltage: 830 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Screw connection


Products:

Order No.: 1651330000
Type: HDC HVE 6+2 MS
Version:
HDC insert, Male, 830 V, 20 A, No. of poles: 8, Screw connection, Size: 6
 
Order No.: 1651340000
Type: HDC HVE 6+2 FS
Version:
HDC insert, Female, 830 V, 20 A, No. of poles: 8, Screw connection, Size: 6