Catalogue status: Apr 25, 2017
Size 4

The HEE series features high-density contacts and is designed based on the established HE inserts.


The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.

Number of poles: 18
Rated current: 16 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection


Products:

Order No.: 1826810000
Type: HDC HEE 18 MC
Version:
HDC insert, Male, 500 V, 16 A, No. of poles: 18, Crimp connection, Size: 4
 
Order No.: 1826820000
Type: HDC HEE 18 FC
Version:
HDC insert, Female, 500 V, 16 A, No. of poles: 18, Crimp connection, Size: 4