English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Aug 11, 2017
1 CO contacts (C1D2)
TERMSERIES relay module, complete modules consisting of
a relay and a base with AC/DC/UC coils,
available in different versions:
  • With screw and tension-clamp connection
  • AgNi contact, optionally with hard gold-plated contacts
  • 1 and 2 COs
  • Optionally with multiple-voltage input: 24...230 V UC
  • With various protective circuits
    in the input (free-wheel diode, RC element)
  • Illuminated ejection lever



Products:

Rated control voltage:
Order No.: 1984560000
Rated control voltage: 12 V DC ±20 %
Type: TRS 12VDC 1CO C1D2
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Screw connection
 
Order No.: 1984570000
Rated control voltage: 24 V DC ±20 %
Type: TRS 24VDC 1CO C1D2
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection
 
Order No.: 1984580000
Rated control voltage: 24 V UC ±10 %
Type: TRS 24VUC 1CO C1D2
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Screw connection
 
Order No.: 1984590000
Rated control voltage: 120 V AC ±10 %
Type: TRS 120VACRC 1CO C1D2
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, Screw connection
 
Order No.: 1984600000
Rated control voltage: 230 V AC ±10 %
Type: TRS 230VACRC 1CO C1D2
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, Screw connection
 
Order No.: 1984610000
Rated control voltage: 24…230 V UC ±10 %
Type: TRS 24-230VUC 1CO C1D2
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, Screw connection