English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Jan 12, 2018
Tension clamp connection
TERMSERIES relay module, complete modules consisting of
a relay and a base with AC/DC/UC coils,
available in different versions:
  • With screw and tension-clamp connection
  • AgNi contact, optionally with hard gold-plated contacts
  • 1 and 2 COs
  • Optionally with multiple-voltage input: 24...230 V UC
  • With various protective circuits
    in the input (free-wheel diode, RC element)
  • Illuminated ejection lever



Products:

Rated control voltage:
Rated control voltage: 5 V DC ±20 %
Type: TRZ 5VDC 1CO
Order No.: 1122860000
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, Tension clamp connection
 
Rated control voltage: 12 V DC ±20 %
Type: TRZ 12VDC 1CO
Order No.: 1122870000
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Tension clamp connection
 
Rated control voltage: 24 V DC ±20 %
Type: TRZ 24VDC 1CO
Order No.: 1122880000
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Tension clamp connection
 
Rated control voltage: 24 V UC ±10 %
Type: TRZ 24VUC 1CO
Order No.: 1122890000
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Tension clamp connection
 
Rated control voltage: 48 V UC ±10 %
Type: TRZ 48VUC 1CO
Order No.: 1122900000
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 6 A, Tension clamp connection
 
Rated control voltage: 60 V UC ±10 %
Type: TRZ 60VUC 1CO
Order No.: 1122910000
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 60 V UC ±10 %, Continuous current: 6 A, Tension clamp connection
 
Rated control voltage: 120 V UC ±10 %
Type: TRZ 120VUC 1CO
Order No.: 1122920000
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 120 V UC ±10 %, Continuous current: 6 A, Tension clamp connection
 
Rated control voltage: 230 V UC ±10%
Type: TRZ 230VUC 1CO
Order No.: 1122930000
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 230 V UC ±10%, Continuous current: 6 A, Tension clamp connection
 
Rated control voltage: 120 V AC ±10 %
Type: TRZ 120VAC RC 1CO
Order No.: 1122940000
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, Tension clamp connection
 
Rated control voltage: 230 V AC ±10 %
Type: TRZ 230VAC RC 1CO
Order No.: 1122950000
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, Tension clamp connection
 
Rated control voltage: 24…230 V UC ±10 %
Type: TRZ 24-230VUC 1CO
Order No.: 1122970000
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, Tension clamp connection