Screw connection
TERMSERIES complete solid-state relay modules 24 to 230 V AC 1 A output versions consisting of
a solid-state relay and a base with AC/DC/UC input;
available in different designs:
  • With screw connection
  • In 6.4 mm width
  • Optionally with multiple-voltage input: 24 to 230 V UC
  • With various protective circuits
    in the input (free-wheel diode, RC element)
  • Illuminated ejection lever



Products:

Rated control voltage:
Order No.: 1127390000
Type: TOS 5VDC 230VAC1A
Rated control voltage: 5 V DC ±20 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
 
Order No.: 1127400000
Type: TOS 12VDC 230VAC1A
Rated control voltage: 12 V DC ±20 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 24 V AC ... 250 V AC, Continuous current: 1 A, Screw connection
 
Order No.: 1127410000
Type: TOS 24VDC 230VAC1A
Rated control voltage: 24 V DC ±20 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
 
Order No.: 1127420000
Type: TOS 24VUC 230VAC1A
Rated control voltage: 24 V UC ±10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
 
Order No.: 1127430000
Type: TOS 48VUC 230VAC1A
Rated control voltage: 48 V UC ±10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
 
Order No.: 1127440000
Type: TOS 60VUC 230VAC1A
Rated control voltage: 60 V UC ±10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
 
Order No.: 1127450000
Type: TOS 120VUC 230VAC1A
Rated control voltage: 120 V UC ±10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 24 V AC ... 250 V AC, Continuous current: 1 A, Screw connection
 
Order No.: 1127480000
Type: TOS 120VAC RC 230VAC1A
Rated control voltage: 120 V AC ±10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 24 V AC ... 250 V AC, Continuous current: 1 A, Screw connection
 
Order No.: 1127470000
Type: TOS 230VUC 230VAC1A
Rated control voltage: 230 V UC +5 %/ -10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 230 V UC +5 %/ -10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
 
Order No.: 1127490000
Type: TOS 230VAC RC 230VAC1A
Rated control voltage: 230 V AC +5 % / -10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 230 V AC +5 % / -10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
 
Order No.: 1127500000
Type: TOS 24-230VUC 230VAC1A
Rated control voltage: 24…230 V UC ±10 %
Version:
TERMSERIES, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection