Catalogue status: Apr 25, 2017
Base housing
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.


Products:

Order No.: 1901490000
Type: HDC 10B SDBO 1M20G
Version:
HDC enclosures, Size: 4, Protection degree: IP65, Base enclosure, Side-locking clamp on upper side, Standard, with cover, Size of cable entries: M 20
 
Order No.: 1787680000
Type: HDC 10B SDBO 2M20G
Version:
HDC enclosures, Size: 4, Protection degree: IP65, Base enclosure, Side-locking clamp on upper side, Standard, with cover, Size of cable entries: M 20
 
Order No.: 1901510000
Type: HDC 10B SDBO 1M25G
Version:
HDC enclosures, Size: 4, Protection degree: IP65, Base enclosure, Side-locking clamp on upper side, Standard, with cover, Size of cable entries: M 25
 
Order No.: 1903370000
Type: HDC 24D SDBO 1M25G
Version:
HDC enclosures, Size: 4, Protection degree: IP65, Base enclosure, Side-locking clamp on upper side, high, with cover, Size of cable entries: M 25
 
Order No.: 1787670000
Type: HDC 10B SDBO 2M25G
Version:
HDC enclosures, Size: 4, Protection degree: IP65, Base enclosure, Side-locking clamp on upper side, Standard, with cover, Size of cable entries: M 25
 
Order No.: 1787400000
Type: HDC 24D SDBO 2M25G
Version:
HDC enclosures, Size: 4, Protection degree: IP65, Base enclosure, Side-locking clamp on upper side, high, with cover, Size of cable entries: M 25
 
Order No.: 1655000000
Type: HDC 10B SDBO 2PG16G
Version:
HDC enclosures, Size: 4, Protection degree: IP65, Base enclosure, Side-locking clamp on upper side, Standard, with cover, Size of cable entries: PG 16