Catalogue status: Apr 25, 2017
Hood, Cable Entry at top
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.


Products:

Order No.: 1788120000
Type: HDC 06B TOLU 1M20G
Version:
HDC enclosures, Size: 3, Protection degree: IP65, Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 20
 
Order No.: 1788110000
Type: HDC 06B TOLU 1M25G
Version:
HDC enclosures, Size: 3, Protection degree: IP65, Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25
 
Order No.: 1787500000
Type: HDC 16D TOLU 1M25G
Version:
HDC enclosures, Size: 3, Protection degree: IP65, Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 25
 
Order No.: 1787490000
Type: HDC 16D TOLU 1M32G
Version:
HDC enclosures, Size: 3, Protection degree: IP65, Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 32
 
Order No.: 1670500000
Type: HDC 06B TOLU 1PG13G
Version:
HDC enclosures, Size: 3, Protection degree: IP65, Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 13.5
 
Order No.: 1652640000
Type: HDC 06B TOLU 1PG16G
Version:
HDC enclosures, Size: 3, Protection degree: IP65, Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16
 
Order No.: 1652680000
Type: HDC 16D TOLU 1PG21G
Version:
HDC enclosures, Size: 3, Protection degree: IP65, Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 21
 
Order No.: 1652700000
Type: HDC 16D TOLU 1PG29G
Version:
HDC enclosures, Size: 3, Protection degree: IP65, Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 29