Catalogue status: Jun 16, 2017
Plug enclosure, cable entry sideways
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.


Products:

Type: HDC 24D TSZO 1M25G
Order No.: 1903610000
Version:
HDC enclosures, Size: 4, Protection degree: IP65, Cable entry from side, Plug housing, Central locking at hoods, high, Size of cable entries: M 25
 
Type: HDC 24D TSZO 1PG21G
Order No.: 1968360000
Version:
HDC enclosures, Size: 4, Protection degree: IP65, Cable entry from side, Plug housing, Central locking at hoods, high, Size of cable entries: PG 21