Catalogue status: Dec 1, 2017
Hood, Cable Entry at top
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.


Products:

Type: HDC 16B TOBO 1M25G
Order No.: 1788220000
Version:
HDC enclosures, Size: 6, Protection degree: IP65, Cable entry from top, Plug housing, Side-locking clamp on upper side, Standard, Size of cable entries: M 25
 
Type: HDC 16B TOBO 1PG21G
Order No.: 1657490000
Version:
HDC enclosures, Size: 6, Protection degree: IP65, Cable entry from top, Plug housing, Side-locking clamp on upper side, Standard, Size of cable entries: PG 21
 
Type: HDC 40D TOBO 1PG29G
Order No.: 1657550000
Version:
HDC enclosures, Size: 6, Protection degree: IP65, Cable entry from top, Plug housing, Side-locking clamp on upper side, high, Size of cable entries: PG 29