Base enclosure
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.


Products:

Order No.: 1901100000
Type: HDC 10A SLU 1M20G
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, Size of cable entries: M 20
 
Order No.: 1901010000
Type: HDC 10A SDLU 1M20G
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 20
 
Order No.: 1788640000
Type: HDC 10A SLU 2M20G
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, Size of cable entries: M 20
 
Order No.: 1788660000
Type: HDC 10A SDLU 2M20G
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 20
 
Order No.: 1901160000
Type: HDC 10A SLU 1M25G
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, Size of cable entries: M 25
 
Order No.: 1901040000
Type: HDC 10A SDLU 1M25G
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 25
 
Order No.: 1788630000
Type: HDC 10A SLU 2M25G
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, Size of cable entries: M 25
 
Order No.: 1788650000
Type: HDC 10A SDLU 2M25G
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 25
 
Order No.: 1664170000
Type: HDC 10A SLU 1PG16G
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, Size of cable entries: PG 16
 
Order No.: 1664410000
Type: HDC 10A SDLU 1PG16G
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 16
 
Order No.: 1664190000
Type: HDC 10A SLU 2PG16G
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, Size of cable entries: PG 16
 
Order No.: 1664420000
Type: HDC 10A SDLU 2PG16G
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 16
 
Order No.: 1664210000
Type: HDC 10A SLU 1PG21G
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, Size of cable entries: PG 21