Catalogue status: Apr 25, 2017
Hood, Cable Entry sideways
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.


Products:

Order No.: 1787760000
Type: HDC 24B TSBU 1M25G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
 
Order No.: 1786780000
Type: HDC 64D TSBU 1M25G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Cable entry from side, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: M 25
 
Order No.: 1787750000
Type: HDC 24B TSBU 1M32G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 32
 
Order No.: 1786770000
Type: HDC 64D TSBU 1M32G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Cable entry from side, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
 
Order No.: 1902480000
Type: HDC 24B TSBU 1M40G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 40
 
Order No.: 1809630000
Type: HDC 64D TSBU 1M40G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Cable entry from side, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: M 40
 
Order No.: 1661230000
Type: HDC 24B TSBU 1PG21G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
 
Order No.: 1661300000
Type: HDC 64D TSBU 1PG21G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Cable entry from side, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: PG 21
 
Order No.: 1661240000
Type: HDC 24B TSBU 1PG29G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 29
 
Order No.: 1661320000
Type: HDC 64D TSBU 1PG29G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Cable entry from side, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: PG 29