The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings. The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact. The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening. The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned. Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
Products:
Type:
HDC 25A TOLU 1M20G
Order No.:
1788710000
Delivery date on request
Version:
HDC enclosures, Size: 5, Protection degree: IP65, Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 20