English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
RockStar® ModuPlug solves space problems by offering increased functionality with a reduced installation space
Catalogue status: Feb 9, 2018
Coupling hood
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.


Products:

Type: HDC 10A KLU 1M25G
Order No.: 1788670000
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Coupling housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25
 
Type: HDC 10A KLU 2PG09G
Order No.: 1783250000
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Coupling housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 9
 
Type: HDC 10A KLU 1PG16G
Order No.: 1664560000
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Coupling housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16
 
Type: HDC 15A KLU 1PG21G
Order No.: 1664630000
Version:
HDC enclosures, Size: 2, Protection degree: IP65, Coupling housing, End-locking clamp, lower side, high, Size of cable entries: PG 21